SIMATIC Factory Safety
SIMATIC IPC427C-RTX F safety, embedded, rail-mounted PC

SIMATIC IPC427C-RTX F is a safety, embedded, turnkey DIN rail PC pre-installed with Windows XP Embedded and the SIMATIC WinAC RTX F S7 software controller.
It is especially suitable for controller tasks with strict real-time and deterministic requirements and a need for PC functionality.
All common PC interfaces, such as Ethernet or USB, are onboard as standard for open networking with the office world.
On the SIMATIC IPC427C-RTX F, both standard and safety tasks can be solved with just one controller.
The SIMATIC IPC427C-RTX F can be expanded distributed with the safety I/O modules
of the ET 200S, ET 200M, ET 200pro (IP67) or the safety block I/O ET 200eco (IP67).
Communication can take place via the PROFIBUS or PROFINET interface.
Technical data at a glance
| |
SIMATIC IPC427C-RTX F |
| Dimensions (mm) |
262 x 134 x 47 |
| Order no. stem: 6ES7 |
675-5D. |
| Memory |
| Working memory |
2 GB |
| Processing times |
| Bit operation |
0,004 µs |
| Wort operation |
0,003 µs |
| Fixed-point operation |
0,003 µs |
| Floating-point operation |
0,004 µs |
| Bit memories / timers / counters |
| Bit memories |
16 KByte |
| S7 timers / S7 counters |
2048 / 2048 |
| IEC timers / IEC counters |
|
| Address areas |
| Number of I/Os (bytes) |
16348 / 16348 |
| Process image I/O (bytes) |
8192 / 8192 |
| Digital channels (central) |
- |
| Analog channels (central) |
- |
| DP interfaces |
| DP master systems (int./CP) |
/ |
| DP slave |
|
| Plug-in interfaces |
- |
| Isochronous mode |
- |
| PROFINET interface |
| PROFINET CBA |
|
| PROFINET IO |
|
| PROFINET with IRT |
- |
| TCP/IP |
|
| UDP |
|
| ISO-on-TCP (RFC 1006) |
|
| Web server |
- |
| Open user communication |
- |