Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
Safety Integrated – Overview
Drives
Automation systems
SIMATIC Factory Safety
Overview
Benefits
Controllers
Modular controllers
Embedded Automation
S7-mEC-RTX F
IPC427C-RTX F
HMI IPC477C RTX F
PC-based controllers
I/O
Engineering
Standards and certificates
Promotion Package
SIMATIC Process Safety
SINUMERIK
SIMOTION Safety Unit
Communication
Operator control and monitoring systems
Low voltage controls
Fail-safe sensors
Success stories
Partner
SIMATIC Factory Safety

SIMATIC HMI IPC477C-RTX F – Fail-safe Panel PC

SIMATIC HMI IPC477C-RTX F is a fail-safe panel PC pre-installed with Windows XP Embedded (on Compact Flash Card) and the S7 software controller SIMATIC WinAC RTX F.

The compact device combines human machine interfacing and control tasks with the openness of a PC. On the SIMATIC HMI IPC477C-RTX F, both standard and safety-related tasks can be handled with just one controller.
Communication is via either PROFIBUS or PROFINET interface.
All common PC interfaces for open networking to the office world, such as Ethernet or USB, are on-board as standard.

The device is available with high-contrast 12"/15" displays with touch operation, or 12"/15"/19" with keys.
As a scalable, expandable device, it is the obvious choice for use direct at the machine and when flexible adaptation to the application is required.


Overview of the technical data

  SIMATIC HMI IPC477C-RTX F
Operating fronts 12"/15" Key oder 12"/15"/19" Touch
Order No. group 6ES7 6AV7884.
General features
Processor Up to Core2 Duo 1.2 GHz, 3 MB Cache, 800 MHz FSB
Main memory 1 ... 4 GB DDR3
Free expansion slots Up to 3 x PCI-104 (through expansion rack)
1 x slot for CompactFlash card
Operating system Microsoft Windows XP Embedded (preinstalled on CompactFlash card)
Power supply 24 V DC
MTBF background illumination Typically 50,000 h (with 24-h continuous operation, temperature-dependent)
Drives
Bulk memory 2 x CompactFlash drive with 2, 4 or 8 GB or SSD (Solid-State Drive)
DVD-R/W Optional via USB as accessory
Floppy drive Optional via USB, available as accessory: 1.44 MB 3.5"
Interfaces
PROFIBUS/MPI

PROFINET
Onboard, isolated, max. 12 Mbit/s, compatible with CP 5611
Onboard, 3 x RJ45, compatible with CP 1616 (ERTEC 400)
Ethernet 2 x onboard, 10/100/1000 Mbit/s, RJ45 *)
USB (universal serial bus) 1 x front (USB 2.0 high-current); 4 x rear (USB 2.0 high-current)
Serial, parallel interfaces COM1: 1 x V.24 (RS232)
Graphics interface DVI-I can be used for additional display unit
Keyboard; mouse USB; USB
*) with PROFINET onboard 1 gigabit-ethernet
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use






More about HMI IPC477C-RTX F
Catalog & ordering system online
Techn. Documentation
Embedded Automation Products
PC-based with SIMATIC WinAC

TÜV certificate and report
Distributed Safety
UL Online Certification Directory

More about PROFIsafe
PROFIsafe
System description PROFIsafe

Further Information
Safety Evaluation Tool
Training: Course, e-learning etc.
Info material Safety Integrated
Newsletter
Pictures, graphics, drawings