SIMATIC Factory Safety
Embedded Automation
Interviews with TUEV Sued and SIPA Berchi (manufacturer of bottling and filling plants) confirm: Profit from the proven benefits of the fail-safe SIMATIC automation system and the openness of a PC solution with SIMATIC WinAC RTX F.

The fail-safe SIMATIC Embedded Automation products utilize the openness of PC-based systems while also offering an increased degree of ruggedness because they manage without rotating parts such as hard disks or fans.
Thanks to the pre-installed, fail-safe software PLC WinAC RTX F, the fail-safe controller and the PC application run on a shared turnkey platform.
The operating system is tailored and optimized to the relevant hardware architecture.
You can choose between the following versions:
- SIMATIC S7-mEC-RTX F:
the safety modular embedded controller in S7-300 design pre-installed with Windows XP Embedded and the SIMATIC WinAC RTX F S7 software controller
- SIMATIC IPC427C-RTX F:
safety, embedded, turnkey DIN rail PC pre-installed with Windows XP Embedded and the SIMATIC WinAC RTX F S7 software controller
- SIMATIC HMI IPC477C-RTX F:
fail-safe panel PC pre-installed with Windows XP Embedded (Compact Flash Card) and S7 Software-Controller WinAC RTX F