Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
Safety Integrated – Overview
Drives
Automation systems
SIMATIC Factory Safety
Overview
Benefits
Controllers
I/O
Engineering
Standards and certificates
Promotion Package
SIMATIC Process Safety
SINUMERIK
SIMOTION Safety Unit
Communication
Operator control and monitoring systems
Low voltage controls
Fail-safe sensors
Success stories
Partner
SIMATIC Factory Safety

Promotion Package

Just make a start, save costs, and secure your profit: The Starter Kit from SIMATIC Safety Integrated



Siemens Safety Integrated - AktionspaketeNow is the time to play it save and get to know our safety-related SIMATIC® in the comprehensive and low-cost Starter Kit. As part of the universal Safety Integrated concept, SIMATIC meets the highest safety requirements in accordance with the latest standards and allows you to make real savings in time and costs: with just one controller, one I/O system, one bus system, and one engineering tool, for standard and safety-related tasks that can be created simply and conveniently with the field-proven S7 software.

With SIMATIC Safety Integrated, Siemens offers a fail-safe, IEC 61508 compliant automation system that is TÜV certified and meets the highest safety requirements. It thus simplifies compliance with the relevant standards IEC 62061 to SIL 3 and EN ISO 13849 to PL e.


See for yourself, and experience SIMATIC Safety Integrated in the new, attractive Starter Kit:

  • SIMATIC ET 200S IM151-8 PN/DP F-CPU
  • SIMATIC ET 200S EM 4 F-DI/3 F-DO (SIL 2/Kat. 3/PL d)
  • SIMATIC PM-E DC 24V power module
  • SIMATIC electronics module, 8DI, DC 24V
  • SIMATIC electronics module, 8DO, DC 24V/0, 5A
  • SIMATIC S7 Distributed Safety V5.4 (SP4)
This configuration has been released for SIL 2/Cat. 3/PL d applications, and it can meet SIL 3/Cat. 4/PL e requirements when appropriately expanded.


 Further information about the Starter Kit
Flyer Promotion Package
Installation Instructions and Getting Started for the creation of a fail-safe program in STEP 7
Loadable STEP 7-project
E-Learning for SIMATIC Safety Integrated

 Information from the Day of Standards
Presentation of Standards
Practical implementation

 Safety Evaluation Tool
EN 62061, EN ISO 13849-1 – Fit for the new standards?
We support you with the Safety Evaluation Tool!  more
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use




TÜV certificate and report
Distributed Safety
UL Online Certification Directory

Others to PROFIsafe
PROFIsafe
System description PROFIsafe

Further Information
Safety Evaluation Tool
Training: Course, e-learning etc.
Info material Safety Integrated
Newsletter
Pictures, graphics, drawings