Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products and Systems
SIS - Safety Instrumented Systems
Integrated Control & Safety
Safety Fieldbus
Flexible Modular Redundancy
Single design
Controllers
I/Os
ET 200M
ET 200S
Bus systems
Redundant design
Safety Lifecycle Management
Applications
Safety Lifecycle Services
Solutions for Industry
Related Topics

Flexible Modular Redundancy
Single design - The ET 200S I/O system

The ET 200S is used for distributed expansion of the SIMATIC safety controllers via PROFIBUS.

An ET 200S station can contain both
failsafe and standard input and output modules. Compliance with SIL 3 is attained through the use of a type
PM-E 24 V DC/120/230 V AC power module.

Product overview:
 
Characteristic: bit modular I/O module with up to 8 channels per modul.

Module Properties
4/8 F-DI DC 24 V
- 4 x two-channel inputs SIL 3/Category 4 or
- 8 x one-channel inputs SIL 2
4 F-DO DC 24 V/2 A
- 4 output channels P-M switching SIL 3/Category 4
PM-E F DC 24 V
(P-M switching)
Fail-safe infeed module
 
- 2 semiconductor output channels, SIL 3/Category 4
- 1 safety relay output 10 A for SIL 3/Category 4
- Fail-safe disabling of standard DO up to Category 3
PM-E F DC 24 V
(P-P switching)
Fail-safe infeed module
 
- 1 safety relay output 10 A for SIL 3/Category 4
- Fail-safe disabling of standard DO up to Category 3
PM-E
- Standard infeed module for I/O modules

The IM 151-1 High Feature interface module must be used to configure distributed safe stations.

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use