Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products and Systems
SIS - Safety Instrumented Systems
Integrated Control & Safety
Safety Fieldbus
Flexible Modular Redundancy
Single design
Controllers
I/Os
Bus systems
Redundant design
Safety Lifecycle Management
Applications
Safety Lifecycle Services
Solutions for Industry
Related Topics

Flexible Modular Redundancy
Single design controllers

SIMATIC S7-400F (large image) and S7-300F (small image) safety controllers are used for the implementation of standard and safety automation.

For use as safety controller, the user can expand the standard CPU to include safety-relevant functions with the S7-F Systems software package.

This makes it possible to integrate our safety-technology and the standard SIMATIC automation into one system.

Four CPUs are available for both the SIMATIC S7-400F and for the S7-300F, to suit different performance requirements. The most important characteristic data are shown in the overview of CPUs, below.

Benefits of safety controllers from Siemens:
Coexistence of standard and safe program in one CPU possible
SIL 3 can be met only with one controller
Very easy integration of the SIMATIC fail-safe controllers with
SIMATIC PCS 7
Easy programming with CFC (Continous Function Chart) and
Safety Matrix
(cause & effects method)
The safe, fault-tolerant SIMATIC controllers fulfill the demands of the highest safety level:
- IEC 61508 (up to SIL 3)
- EN 954 (up to Category 4)
- TÜV-certificate no: Z2 03 04 38282 002


Overview of CPUs:

S7-400

 
CPU 414-4H

CPU 416F-2

CPU 417-4H
Main
memory
1,4 MB *
2,8 MB *
20 MB *
Load
memory
256 KB - 64 MB
256 KB - 64 MB
256 KB - 64 MB
Process image
inputs/
outputs
Max. 8 KB/8 KB
Default 1024/1024
Max. 16 KB/16 KB Default

Max. 16 KB/16 KB Default
1024/1024

FB/FC/DB
2048/2048/4095
2048/2048/4095
6144/6144/8192
Memory bits
8 KB
16 KB
16 KB

* integrated


S7-300F

CPU 315F-
2 DP

CPU 315F-
2 PN/DP

CPU 317F-
2 DP

CPU 317F-
2 PN/DP
Main
memory
192 KB
192 KB

512 KB

512 KB
Load
memory
64 KB to
8 MB
64 KB to
8 MB
64 KB to
8 MB
64 KB to
8 MB
Process image
inputs/
outputs
384
bytes
384
bytes
1024
bytes

1024
bytes

FB/FC/
DB
2048/
2048/
1023
2048/
2048/
1023
2048/
2048/
2047
2048/
2048/
2047
Memory
bits
16 kbits
16 kbits 64 kbits
64 kbits
Digital fail-safe inputs/
outputs
approx.
240-320
approx.
240-320
> 500
> 500
Interface
MPI/
PROFIBUS
MPI
/PROFIBUS/ PROFINET
MPI/
PROFIBUS
MPI
/PROFIBUS/ PROFINET
Max.
number of
DP lines
1
1 2
1
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use