Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products and Systems
SIS - Safety Instrumented Systems
Integrated Control & Safety
Safety Fieldbus
Profisafe PA
Flexible Modular Redundancy
Safety Lifecycle Management
Applications
Safety Lifecycle Services
Solutions for Industry
Related Topics

SIS - Safety Instrumented Systems
Safety-fieldbus

PROFIsafe was the first communication standard in compliance with
IEC 61508, which permits standard and safety-related communications
on one and the same bus.

With SIL 3 (Safety Integrity Level), it fulfills
the highest requirements in the process industries.

PROFIsafe utilizes the standard services of the lower-level bus system to implement safe communication. When transmitting messages, PROFIsafe comes up with four measures against any possible faults or errors such as corrupted addresses, loss, delay, etc.:

PROFIsafe is consecutively numbered
The time is monitored (watchdog)
Authenticity is monitored using "passwords"
An optimized CRC (Cyclic Redundancy Check) detects corrupted data bits in a
message frame

PROFIsafe uses existing standard communication components such as
cables, ASICs and standard software packages.

Your benefits with the PROFIsafe profile:
Flexible Modular Redundancy
- ultimate flexibility to choose the redundancy levels to fit the Safety Instrumented Function
Reduced inventory thanks to savings on components
- just one PROFIBUS cable for standard and safety-related communication is possible
Faster system setup and commissioning
- use of existing PROFIBUS cable for fail-safe communication too
Increased flexibility
- safety and standard automation can be separated on two different PROFIBUS cables

PROFIsafe is...

an open solution for safety-related communications using
standard fieldbuses. Many manufacturers of safety components and end
users from safety technology participated in generating the standard.

The result...

The defined interfaces and techniques allow a continually
increasing number of safety devices (F-controllers and F-devices) and systems to be used in a flexible architecture.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
TÜV certificate and report
S7-F Systems (S7-400FH)
Overview
Process Safety