|
Flexible Modular Redundancy
Redundant design - I/Os
 |
The ET 200M fail-safe
I/Os are used in the redundant design for the distributed expansion
of the SIMATIC S7-400FH.
Together with the redundant PROFIBUS connection, it is the base of
the Flexible Modular Redundancy. This creates the greatest
possible availability, because in this way the system can withstand
the failure fo a CPU, a PROFIBUS line or a signal module or a combination
of different failures. |
The fail-safe I/Os are internally redundant, can diagnose
internal and external faults and carry out numerous self-tests and field-wiring
diagnostics (e.g. short-circuiting, wire-break).
In addition, fail-safe and standard I/O modules (critical
and non-critical I/Os) can be combined in one ET 200M/S station.
| Benefits
of SIMATIC safety I/Os: |
 |
Flexible Modular Redundancy:
single, dual and triple I/O-solutions are available |
 |
Safe and standard communication via
PROFIsafe (IEC 61508) |
 |
Up to SIL 3, TÃV
certified (no: Z2 03 04 38282 002) |
 |
Highest safety level
| - |
Self-diagnostics and signal test (short-circuit,
wirebreak) without additional programming
overhead |
|
 |
Reduced engineering overhead
| - |
Fail-safe shutdown without additional safety
relays |
|
 |
Cost reductions through savings on
materials
| - |
Coexistence of standard and fail-safe
modules in one station |
|
 |
Space-saving design
| - |
Connection of standard and fail-safe I/O
using just one PROFIBUS cable |
|
ET 200M overview:
Characteristic: modular I/O module for high-channel
applications, with up to 24 channels per module.
|
Module |
Properties |
| SM
326 DI 24 DC 24 V |
| - |
12 two-channel (SIL 3) or 24 one-channel (SIL
2) inputs |
| - |
Standard or fail-safe operation |
|
| SM
326 DO 10 DC 24 V/2 A |
| - |
10 P-P switching output channels SIL 3/Category
4 |
| - |
Standard or fail-safe operation |
|
| SM
336 AI 6 13 Bit |
| - |
6 two-channel inputs |
| - |
4-20 mA |
|
| SM
326 DI 8 NAMUR |
| - |
4 two-channel inputs, SIL 3/Category 4
or 8 one-channel inputs, SIL 2 for hazardous areas |
|
| Separate
module |
| - |
For galvanic separation of fail-safe (critical)
and standard (non-critical) modules (SIL 3) |
|
|