Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products and Systems
SIS - Safety Instrumented Systems
Integrated Control & Safety
Safety Fieldbus
Flexible Modular Redundancy
Single design
Redundant design
Controllers
I/Os
Bus systems
Safety Lifecycle Management
Applications
Safety Lifecycle Services
Solutions for Industry
Related Topics

Flexible Modular Redundancy
Redundant design - Controllers

SIMATIC S7-400FH controllers, with redundant controllers are used for extended system availability in order to satisfy safety and fault-tolerance demands.

For use as a safe controller, the user can expand the standard CPU to include safety-relevant functions with the S7-F Systems software package.

This makes it possible to integrate safety-relevant and fault-tolerant tasks inexpen­sively into the standard automation system.

Two controllers are available for the SIMATIC S7-400FH to suit different performance requirements, CPU 414-4H or CPU 417-4H. The most
important characteristic data are shown in the "Overview of controllers".

Benefits for the safety controllers from Siemens:
Coexistence of standard and safe program in one CPU possible
The SIMATIC PCS 7 process control system can very easily integrate the SIMATIC fail-safe controllers.
Easy programming with CFC (Continuous Function Chart) and
Safety Matrix (cause & effects method)
Easier handling thanks to integrated redundancy
Uninterruptible operation in case of CPU failure
Redundant S7-400FH can be set up at separate locations - up to 10 km apart
The safe, fault-tolerant SIMATIC controllers fulfill the demands of the highest safety level:
- IEC 61508 (up to SIL 3)
- EN 954 (up to Category 4)
- TÜV certificate no: Z2 03 04 38282 002


Overview of controllers:

CPU CPU 414-4H CPU 417-4H
Main memory 1,4 MB * 20 MB *
Load memory 256 KB - 64 MB 256 KB - 64 MB
Process image
inputs/outputs
Max. 8 KB/8 KB
Default 1024/1024
Max. 16 KB/16 KB
Default 1024/1024
FB/FC/DB 2048/2048/4095 6144/6144/8192
Memory bits 8 KB 16 KB
* integrated
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use