Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products and Systems
SIS - Safety Instrumented Systems
Integrated Control & Safety
Safety Fieldbus
Flexible Modular Redundancy
Single design
Redundant design
Controllers
I/Os
Bus systems
Safety Lifecycle Management
Applications
Safety Lifecycle Services
Solutions for Industry
Related Topics

Flexible Modular Redundancy
Redundant design - Bus systems

For the fail-safe, fault-tolerant communication Siemens applies
the PROFIsafe profile, certified according to IEC 61508.

PROFIsafe permits standard and safety-related communications on
one and the same bus. With SIL 3 (Safety Integrity Level), it fulfills the highest requirements in the
process industries.

High-availability also applies to communication, because depending on the network topology, redundant connections are created, to which changeover can take place automatically in the event of a fault.

The bus is redundantly configured, i.e. failure in the bus can also be tolerated.


Your benefits with the PROFIsafe profile:
Flexible Modular Redundancy
- ultimate flexibility to choose the redundancy levels to fit the Safety Instrumented Function
Reduced inventory thanks to savings on components
- just one PROFIBUS cable for standard and safety-related communication is possible
Faster system setup and commissioning
- use of existing PROFIBUS cable for failsafe communication too
Increased flexibility
- safety and standard automation can be separated on two different PROFIBUS cables
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use