Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products and Systems
SIS - Safety Instrumented Systems
Integrated Control & Safety
Safety Fieldbus
Flexible Modular Redundancy
Single design
Redundant design
Safety Lifecycle Management
Applications
Safety Lifecycle Services
Solutions for Industry
Related Topics

SIS - Safety Instrumented Systems
Flexible Modular Redundancy™

The SIMATIC S7-400FH system features a unique design that is flexible, modular and redundant and which enables the assembly of extremely fault-tolerant architectures. Unlike traditional leg-based architectures, where the failure of a single component causes shutdown of an entire leg of the system, the SIMATIC S7-400FH system integrates certified safety-fieldbus technology, allowing each module to function independently of the other modules in the system.

The level of fault-tolerance can be tailored to match the needs of the application by mixing and matching single, dual and triple redundancy in the same system. As a result, the SIMATIC S7-400FH architecture tolerates multiple faults with no degradation in safety since every component of the system is certified to SIL 3.



Third-party system reliability modeling has shown that Siemens Flexible Modular Redundancy™ delivers higher levels of availability than traditional dual and triple redundant architectures. At the same time, the flexibility of the architecture allows redundancy only where it is needed, providing a more attractive and cost-effective solution than traditional one-size-fits-all architectures.

Benefits with Flexible Modular Redundancy™:
Highest flexibility to choose the redundancy levels to fit the Safety Instrumented Function (SIF)
Field device redundancy can be designed to achieve safety and availability goals
I/O and field device redundancy can be matched to:
- Minimize cost
- Maximize availability
Multiple fault-tolerance
- Fieldbus architecture allows system to tolerate multiple faults without interruption
- I/O redundancy independent of CPU redundancy
All components rated for SIL3
- No degraded mode
- Safety not dependent on redundancy
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
TÜV certificate and report
S7-F Systems (S7-400FH)
Overview
Process Safety