Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  E-Commerce  |  Support
Login | Register
[Advanced]
Products and Systems
Applications
Partial Stroke Test
HIPPS - High Integrity Pressure Protection Systems
Fire & Gas
BMS - Burner Management Systems
Safety Lifecycle Services
Solutions for Industry
Related Topics
Process Safety - Applications
Partial stroke test

In order to guarantee that emergency shutdown (ESD) valves of a Safety Instrumented Function (SIF) also operate fault-free when a safety hazard occurs, their perfect functioning must be regularly checked. Therefore the Partial Stroke Test (PST) is the perfect solution.

During this test, the valve movement is checked by using the valve positioner SIPART PS2 through partially opening or closing without stopping the process. The valve stroke is usually 10 to 15%. With this test method maintenance costs and plant shutdown times can be clearly reduced (up to 50%).

The PST from Siemens is conform to SIL2 and contains preconfigured function blocks, which provide operator alarms and feedbacks on the valve function and apply PFD calculations to determine the time of the next Full Stroke Test. Ready-to-use faceplates are available for visualization on the operator system.

Hardware


Software


Advantages of the Partial Stroke solution:

Online valve test without interfering with production

Test covering different types of failure

Preventive diagnostics
More flexible tests and longer test intervals
Minimization of duration for bypassing the ESD valve or for process shutdown
Lower failure probability of valve when required
Feedbacks concerning Full Stroke Tests required to retain the SIL

 

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
TÜV certificate and report
S7-F Systems (S7-400FH)
Overview
Process Safety