SIMATIC WinCC powerrate
The
WinCC add-on SIMATIC WinCC powerrate provides the basis for a continuous
improvement process in that it delivers detailed information on energy consumption
and costs. This transparency permits optimization of energy consumption on the
basis of standard WinCC tools. Complete integration into WinCC additionally offers
the possibility for expansion in the TIA environment.
The advantages at a glance
Consistent power management solution in a TIA landscape.
No special infrastructure and training required thanks to full integration in
SIMATIC WinCC.
One single add-on is sufficient to provide transparency of the energy flows and to reduce operating costs based on this information since it can be used for all types of energy (electricity, water, etc.)
Open for expansion through full integration
in SIMATIC WinCC
Security in the application also with regard to expansions by a certified add-on
|