Installation in the Control Cabinet
Get going: with the SIRIUS soft starters, load feeders,
compact starters and ET200S motor starters featuring the IP20 degree of protection.
Installation in the Field
Or you can opt for a distributed configuration – using
devices in the high IP65/67 degree of protection, such as our ET200pro motor
starters.