Pushbuttons
and Indicator Lights
Two-hand
Operation Consoles
Cable-operated
Switches
Foot-operated
Switches
Signaling
Columns
Integrated
Signal Lamps
Pushbuttons and Indicator Lights
Our
pushbuttons and indicator lights are characterized by a high degree of functionality
and their modern, slim design.
Two-hand Operation Consoles
Wherever
it is important to keep the operator's hands away from hazardous area to prevent
risk of injury, the two-hand operating console is the first choice.
Cable-operated Switches
The
cable-operated switch is used wherever extensive areas such as conveyor belts
or supply systems have to be monitored.
 Foot-operated Switches
Whenever
the operator needs to have both hands free, the foot switch is the ideal solution.
Signaling Columns
Implemented
in machines or automated processes, signaling columns are important visual aids
when it comes to controlling complex operating sequences.
Integrated Signal Lamps
Integrated
signal lamps are used for visual signaling and can be directly attached to the
machine.
|