Switchboards
and busbars are perfectly matched to each other
Type-tested connections of switchboards 8PV and 8PT with the busbars LD and LX
SIVACON S8
Power Distribution Board up to 4000 A
Locally made by our SIVACON Technology Partners
Mainly for infrastructure applications
SIVACON 8PV
Power distributions and motor-control-centers up to 6300 A
Manufactured at Siemens
Mainly for the process industry
SIVACON 8PT
Power distributions and motor-control-centers up to 7400 A
Locally made by our SIVACON Technology Partners
Mainly for infrastructure applications
SIVACON 8PS
Busbar
trunking systems CD-K, BD01, BD2, LD, LX and LR from 25 A up to 6300 A
For power transmission and distribution: from the medium-voltage level through
the low-voltage level down to the socket outlet
Cubicle Systems
Cubicle systems featuring tailor-made configurations are sent to customers
all over the world or they are configured by our customers in accordance
with their individual requirements.