3WL
Air Circuit Breakers
3VL
Molded-Case Circuit Breakers
3LD
Main and EMERGENCY-STOP Switches
3KA/3KE
Switch Disconnectors
3KL/3KM
Switch Disconnectors with Fuses
3NJ62
In-Line Plug-In Switch Disconnectors with Fuses
3NJ4
In-Line Fuse Switch Disconnectors
3NP
Fuse Switch Disconnectors
SENTRON PAC3200
3WL Air Circuit Breakers
SENTRON 3WL air circuit breakers offer a very flexible
applicability and integrated communication capability. They optimally meet the
increased requirements placed upon air circuit breakers.
3VL Molded-Case Circuit Breakers
Featuring a particularly compact design, the SENTRON
3VL molded-case circuit breakers meet all requirements placed upon space- saving
electrical distribution systems.
3LD Main and EMERGENCY-STOP Switches
The application options of SENTRON 3LD disconnector
units are manifold. In addition to isolation from the mains, they ensure the
safe disconnection of the entire electrical equipment.
3KA/3KE Switch Disconnectors
The SENTRON 3KA/3KE switch disconnectors are the experts
for fuseless disconnection operations in all low-voltage networks.
3KL/3KM Switch Disconnectors with Fuses
3KL/3KM switch disconnectors are ideally suited as
main and EMERGENCY-STOP switches. Thanks to their fused design, they additionally
provide short-circuit and overload protection.
3NJ62 In-Line Plug-In Switch Disconnectors with Fuses
In contrast to the 3NJ4 in-line fuse switch disconnectors,
the devices of the 3NJ6 range are equipped with an integrated switching element
with single- or double-break.
3NJ4 In-Line Fuse Switch Disconnectors
Our 3NJ4 in-line fuse switch disconnectors combine
the functions "load switching" and "disconnecting" in a single
system. Thanks to an integrated LV HRC fuse, they provide reliable
overload and short-circuit protection.
3NP Fuse Switch Disconnectors
Our 3NP range offers reliable protection against overloads
and short circuits. The devices are perfectly suited for high requirements.
SENTRON PAC3200
is a multi-function meter for recording and displaying
electrical parameters and energy. It is used to record and display all relevant
network parameters of an electrical plant, and monitors these permanently.
|