Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIMOCODE pro
SIRIUS Relays
Monitoring Relays
Timing Relays
22.5 mm Industrial Enclosure
45 mm SIRIUS Design
Mounting on Contactors
Temperature Monitoring
Safety Relays
SIRIUS Modular Safety System 3RK3 Basic
Thermistor Motor Protection
Interface Converters

Timing Relays in 45mm SIRIUS Design

Of the same design as the SIRIUS S00 contactors, these relays are ideal for small tier spacings and shallow mounting depths. All connections are on a single level.
The advantages at a glance
Compact height and depth saves space in the control cabinet
A single connection level makes wiring faster and easier
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use