Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIMOCODE pro
SIRIUS Relays
Monitoring Relays
Timing Relays
Temperature Monitoring
Analog Adjustable
Digital Adjustable
Digital Adjustable for up to Three Sensors
Safety Relays
SIRIUS Modular Safety System 3RK3 Basic
Thermistor Motor Protection
Interface Converters

Temperature Monitoring Relays

These relays are used to measure temperatures in solid, liquid and gaseous mediums; they evaluate whether the temperature is within the upper and lower temperature limits.
Application
Control of heating, air conditioning and ventilation systems with 2 or 3-step control
Monitoring of motors with up to 3 sensors simultaneously
The advantages at a glance
High-end evaluators with digital display – suitable for a wide range of temperatures and sensor types
Fast fault diagnostics through sensor wire breakage and short-circuit detection
Monitoring of up to 3 sensors in a single device with an overall width of only 45mm
Wide voltage power packs reduce the number of models
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about 3RS10, 3RS11, 3RS20, 3RS21 Temperature Monitoring Relays