Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIMOCODE pro
SIMOCODE pro C
SIMOCODE pro V
Basic Unit
Current/Voltage Measuring Module
Operator Panel
Operator Panel with Display
Expansion Modules
Software
SIRIUS Relays
Safety Relays
SIRIUS Modular Safety System 3RK3 Basic
Thermistor Motor Protection
Interface Converters

SIMOCODE pro V – Pure Flexibility

SIMOCODE pro V is the variable motor management system. Up to five expansion modules can be added to it. This enables precisely those functions to be added to the SIMOCODE pro V that are needed for the motor feeder. 
An operator panel – with or without display – can be connected if required.
SIMOCODE pro V
With its flexibility, SIMOCODE pro V can be extended with exactly the right functions that are necessary for the respective motor feeder:
Flexibility by means of different expansion modules (digital, earth fault, temperature or analog modules)
Use of additional power management functions thanks to a combined current/voltage measuring module in place of the current measuring module
SIMOCODE pro V supports the following control functions:
Direct on-line and reversing starter
Star delta starter – also with reversal of the rotational direction
Two speeds, motors with separate windings (pole changers) – also with reversal of the rotational direction
Two speeds, motors with separate Dahlander windings – also with reversal of the rotational direction
Solenoid valve actuation
Positioner actuation
Control of a soft starter – also with reversal of the rotational direction
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about SIMOCODE pro 3UF7 Motor Management and Control Devices
More Info
Function Examples