Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIMOCODE pro
SIMOCODE pro C
Basic Unit
Current Measuring Module
Operator Panel
SIMOCODE pro V
Software
SIRIUS Relays
Safety Relays
SIRIUS Modular Safety System 3RK3 Basic
Thermistor Motor Protection
Interface Converters

SIMOCODE pro C – Compact and Economical

SIMOCODE pro C is the most practicable and economical motor management system of its class that is currently available.
This device series is particularly suitable for the changeover from conventional to communication-capable motor feeders.
SIMOCODE pro C
For each feeder SIMOCODE pro C consists of a basic unit and a separate current measuring module. The two modules are connected to one another by a connection cable. They can be mounted together as a unit or separately.
As an option, an operator panel can be connected in order to facilitate control of the feeder from the cabinet door.
SIMOCODE pro C supports the following control functions:
Direct on-line starter
Reversing starter
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about SIMOCODE pro 3UF7 Motor Management and Control Devices
More Info
Function Examples