Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIMOCODE pro
SIRIUS Relays
Safety Relays
SIRIUS Modular Safety System 3RK3 Basic
Central Module
Expansion Modules
DP Interface Module 3RK3
Parameterization Software MSS ES
Thermistor Motor Protection
Interface Converters

SIRIUS Modular Safety System 3RK3 Basic

The 3RK3 modular safety system is a modular, software-parameterizable safety relay. The core of each MSS is the central module. The quantity structure (the number of inputs and outputs) can be easily modified using expansion modules and can thus be freely adapted to different applications. Using a bus module, the MSS can be connected via PROFIBUS to host systems. Safety functions are parameterized quickly and easily using the MSS ES software.
The SIRIUS modular safety system 3RK3 Basic consists of:
Central module
Expansion modules
DP interface module
Parameterization software
It is used where more than 3 safety functions have to evaluated and where parameterizing the wiring of safety relays would be very time-consuming and expensive. Siemens thus offers an integrated portfolio covering safety solutions.
The MSS can be used in a wide range of industries worldwide for many different applications up to Category 4 in accordance with EN 954-1, Performance Level e in accordance with EN 13849-1 and up to SIL 3 in accordance with IEC 61508.
The advantages at a glance
High flexibility and reliability of planning thanks to a modular design
More space in the control cabinet, lower costs thanks to a highly modular quantity structure
More functionality and time savings thanks to a parameterizable system
Extensive diagnostics on site using the MSS ES software
Improved plant diagnostics, higher plant availability thanks to the exchange of data via PROFIBUS
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use