Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIMOCODE pro
SIRIUS Relays
Safety Relays
SIRIUS Modular Safety System 3RK3 Basic
Thermistor Motor Protection
Interface Converters

Monitoring and Controlling with SIRIUS

SIMOCODE pro Motor Management and Control Devices
SIMOCODE pro incorporates all motor management/control functions and interlocks, supports the determination of operating, diagnostic and statistic data and enables high-capacity communication between automation levels and load feeders.
SIRIUS Relays
No matter what kind of relay you're looking for – SIRIUS has the answer. SIRIUS simply offers the most comprehensive range of relay products you'll come across anywhere.
Safety Switching Devices
The 3TK28/3RA71 safety switching devices are blocks essential to an integrated and economical safety chain, and include everything from EMERGENCY STOP shutdowns over protective door monitors to optimum protection against presses or punches.
SIRIUS Modular Safety System 3RK3 Basic
The 3RK3 modular safety system is a modular, software-parameterizable safety relay. The device can be connected to PROFIBUS using a bus module.
Thermistor Motor Protection
For the temperature dependent protective devices the temperature values are measured directly in the motor. 3RN thermistor motor protection devices are also available in the SIRIUS range.
Interface Converters
Interface converters are used to electrically isolate and convert analog signals.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use