|
|
Load Feeders
When it comes to load feeders, a fundamental question
arises as to whether they should have fuses or no fuses. The SIRIUS system
allows fuseless combinations to be configured using circuit-breakers and
contactors or with fuses using contactors and overload relays.
The direct online starter
A simple starter configuration comprising circuit-breaker
and contactor without starting steps or soft starting is the right solution
for drives such as pumps, saws and similar applications. However, this also
applies to large drives, for example, amusement rides and rolling mills
can be directly started with SIRIUS. A direct online start is characterised
by the high motor starting torque.
SIRIUS completely covers the power range from 0.06 to 250 kW at 400 V.
 |
|
All about Industry Automation and Drive Technologies
|
|