Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIRIUS Solid State Switching Devices
SIRIUS Contactors
Contactors for Switching Motors
Vacuum Contactors
Coupling Relays
Contactor Combinations
AC-1 Contactors
4-pole Contactors
Capacitor Contactors
Contactor Relays
SIRIUS Coupling Technology
Application Stories

Vacuum Contactors

3RT12 vacuum contactors are the right choice if you place significant value on extremely high performance and availability and increased personnel and plant safety. When compared to conventional air contactors, they offer a significantly higher electrical endurance. There are no arcs and no switching gases. This means that main contact wear and erosion are negligible.
Vacuum contactors are available in sizes S10 and S12 over all power classes from 110 to 250 kW/400 V. The technical and economic benefits of vacuum contactors are especially important in applications with a high switching frequency, for heavy-duty starting and for applications up to 1000 V.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about 3RT12 Vacuum Contactors, 3-pole, 110 ... 250 kW