|
|
Contactor Relays
Contactor
relays are switching devices for control and auxiliary circuits and are used
to control, provide signals and interlock switching devices and switchgear panels.
It goes without saying that the 3RH1 SIRIUS contactor relays have connection
designations in compliance with the standard and use a connection system which
is both time and cost saving – fulfilling the requirements from the field. The
3RH1 contactor relays and the size S00 motor contactors are the same size and
have the same optical design; this represents a significant advantage, especially
when it comes to accessories.
They are designed for AC or DC operation and are available with screw or spring-loaded technology. The basic version of the contactor relays has 4 poles but this can be extended up to 8 poles using auxiliary contact blocks which can
be snapped-on. |
|
All about 3RH, 3TH Contactor Relays
|
|