Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SIRIUS Solid State Switching Devices
SIRIUS Contactors
Contactors for Switching Motors
Vacuum Contactors
Coupling Relays
Contactor Combinations
AC-1 Contactors
4-pole Contactors
Capacitor Contactors
Contactor Relays
SIRIUS Coupling Technology
Application Stories

AC-1 Contactors

There are two ways of switching ohmic loads in accordance with utilisation category AC-1:
On one hand the 3RT10 motor contactors, which can be used to switch inductive loads, e.g.according to utilisation categories AC-2/AC-3 and AC-4 and also to switch ohmic loads according AC-1.
On the other hand the special 3RT14 AC-1 contactors with 3 NO main contacts. These are cost-effective alternatives for rated operating currents greater than 100 A to 690 A. These AC-1 contactors are especially optimised to switch loads according to utilisation category AC-1.
These high-performing AC-1 contactors are used everywhere where only the rated current has to be switched and conducted. These include applications such as switching heating circuits, as generator or as bypass contactor.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about 3RT14 Cont. for Switch. Resist. Loads (AC-1), 3-pole, 140 ... 690 A