SIRIUS engineering
General Information on SIRIUS ES
SIRIUS ES comprises all Engineering Software packages for the products of the
SIRIUS family, such as Soft Starter ES, SIMOCODE ES etc. This documentation describes
the functionality, delivery spectrum, product variants and license
types common to all SIRIUS ES software packages.
Soft
Starter ES
With the Soft Starter ES software, SIRIUS Soft Starters 3RW44 High Feature
are easy to parameterize and monitor and they can then provide a host of diagnostic
information for service purposes.
 Motor Starter ES
With the software Motor Starter ES, communications-enabled motor starters
can be parameterized as simply as possible during commissioning, monitored
during operation, and meaningfully diagnosed in the event of service work.
 SIMOCODE ES
SIMOCODE ES is the central software for parameterization, configuration and
diagnostics of SIMOCODE pro. Two versions are offered: SIMOCODE ES Professional
and SIMOCODE ES Smart.
 ECOFAST ES
The ECOFAST ES configuring tool supports the complete energy distribution system
of a plant, with, for example, graphical configuring of the loads, cables, switching
and protection functions, as well as testing according to the appropriate standards. |