Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Pushbuttons and Indicator Lights
Two-hand Operation Consoles
Cable-operated Switches
Foot-operated Switches
Signaling Columns
Integrated Signal Lamps

Two-hand Operating Consoles

The Answer to Increased Hazard Potential

Whether on presses, punching machines, print or paper processing machines: wherever it is important to keep the operator's hands away from hazardous area to prevent risk of injury, the 3SB3 two-hand operating console is the first choice.
The advantages at a glance
Extremely sturdy metal design – for use in the harshest environments
Metal design can be retrofitted with AS interface connection
Can be delivered with control devices factory fitted, ready for connection
Can be mounted on a wall or on a stand
SIRIUS Safety Integrated design for fail-safe applications
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use