8WD4 Signaling Columns
 Modular and Communication Capable
Signaling columns at machines or in automated processes are important optical devices to
monitor complex sequences. They are used as visual or acoustic alarm devices
when emergencies situations occur.
8WD4 signaling columns can be directly connected
to the yellow AS-i cable using an adapter element; they can combine a maximum
of four different optical or acoustic signaling elements that can be easily mounted.
The advantages at a glance
 Communication capability: connection via AS interface
 Extremely long-lasting LEDs: approx. 100,000 hours for integrated LEDs with chip-on-board technology
 Especially resistant to shock and vibration
|