Cable-operated Switches
Every Situation under Control

Paper jams in printing presses, overloads on conveyors, hazardous moments on production lines or in packaging machines: the 3SE7 cable-operated switch is used wherever extensive areas such as conveyor belts or supply systems have to be monitored.
Distances of up to 100 m can be secured by
just one switch. With the cable-operated switch, you are immediately in control
of the situation.
The advantages at a glance
 Control and E-Stop functions are always within immediate reach
 Complete system for every requirement and for routing up to 2 x 50 m in length
 Simple unlatching
 Fail-safe applications with SIRIUS Safety Integrated
 Long-distance signal display using innovative LED technology: Visibility over 50 m!
Cable-operated
switches without
latching and with latching in accordance with EN ISO 13850 – complete E-Stop
function with positive opening contacts
|