Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Pushbuttons and Indicator Lights
Two-hand Operation Consoles
Cable-operated Switches
Foot-operated Switches
Signaling Columns
Integrated Signal Lamps

Pushbuttons and Indicator Lights

Modular, Reliable and Designed for Industry

Our pushbuttons and indicator lights are characterized by a high degree of functionality and their modern, slim design. Another convincing feature: They are easy to assemble. The actuators, indicators, holders as well as switching and lighting components can be made secure and stable in rapid, one-man assembly.
 

Green Ring on Emergency-Stop Mushroom Pushbuttons 3SB3 and Illuminated Backing Plate

All Emergency-Stop mushroom pushbuttons feature a "green" ring and are certified in accordance with ISO 13850 / EN 418.
In addition, Siemens offers an illuminated backing plate for Emergency- Stop mushroom pushbuttons, which can be combined with a variety of mushroom heads and is suitable for retrofitting.
The advantages at a glance
Visibility of the command point improved
Information is made available quickly, e.g. the present switching state
 

Key-operated Switch with Key Monitoring 3SB3

Switching of the monitoring contact is effected over the whole length of the key bit (mech. principle: signal is present provided the key is inserted).
The advantages at a glance
Automatic ejection of the key in withdrawal position
Prevents the key being inadvertently left in the lock
Lock barrel CES
Special locks are possible
 

Emergency-Stop actuator: safe and easy to assemble

Ensures that systems in danger are shut down quickly and safely. The metal design (IP67) is ideal for use even under the roughest conditions.
The housing: custom-built for any application
For control systems spread over different areas, the housing also functions as a manual control unit. If required, housing can be equipped to meet customer specifications and connected to an AS interface.
The advantages at a glance
Plastic series rated to IP66 / NEMA4X or metal series rated to IP67 / NEMA4 degree of protection
Rapid, one-man assembly without special tools means up to 50% less assembly time compared to fixing with ring nut
Considerably lower maintenance costs thanks to extremely bright LEDs with a lifetime of 100,000 hours
Anti-rotation protection as standard on holder
Faster, vibrostable connection with spring-loaded terminals
Laser inscription option – durability even under the roughest conditions
Part of our extensive product rage are actuator and switch blocks as well as lampholders with LED which are called simple electrical apparatus in compli- ance with ATEX directive thus being suitable for application in intrinsic circuits.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about 3SB2, 3SB3, 3SF5 Pushbutton Units and Indicator Lights
More Info
Product Overview