Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Transformers
Power Supplies
Solutions
Application Stories

First Choice for Optimal Voltage

SIRIUS Transformers

It is an appropriate transformer that ensures that the right voltage is supplied in every situation. The solution: SIRIUS. Our transformers master every task all over the world – reliably and safely.
The series of single-phase and three-phase SIRIUS transformers (≤ 16kVA) combine all the properties of safety, isolating, control and line transformers. They therefore master every application with style.
The control transformers are also characterized by their high short-time rating.
Our single-phase and three-phase SIRIUS power transformers with selectable input and output voltages can be used as mains matching, auto or converter transformers to DIN VDE 0532-6.
 
Advantages at a glance
Freely selectable input and output voltages for the power transformers
Can be used at temperatures of up to 55°C
Optimum protection thanks to fuseless construction with an integral safety standard to EN 61558
CE marking
Cage clamp connection system optional
High short-time rating for control transformers
Comprehensive catalog spectrum of three-phase SIRIUS power transformers
Comprehensive range of spare parts for single-phase and three-phase SIRIUS transformers ≤ 16 kVA
cURus approval
Application range
Control-power transformers in plant and control system manufacture
Matching transformers for industrial plants/shipbuilding
Isolating and safety transformers for electrical devices
Transformers in production machines
Device transformers for communications technology, medical engineering and domestic electrical installation practice
Transformers for drive systems
Converter transformers for galvanizing
Print
   

© Siemens AG 2006-2008 - Corporate Information - Privacy Policy - Terms of Use