Perfect Products for All Applications
SIRIUS Power Supplies
 With SIRIUS power supplies, we offer you a complete spectrum of first-class products. The complete type series ensure constant voltage and minimum failure times and cover all the main input voltages world-wide. Devices with approvals for the USA and Canada are available for international implementation.
The rugged construction ensures that SIRIUS power supplies are extremely reliable. They are extremely stable when confronted with external mains failures and have a damping effect on line-conducted electromagnetic interference.
Advantages at a glance
Suitable for connection to public or industrial supply systems (EN 61000-3-2 and EN 61000-3-3)
Parallel connection of any number of similar devices is possible, e.g. to satisfy higher current requirements
A comprehensive range of spare parts is available
Cage clamp connection system optional
cURus approval
Additional capacitor optional for 3-phase transformers
Application range
Automation
Drive technology
Control and measurement
Medical engineering
Particularly high electromagnetic requirements
|