|
|

 |
 |
| Function |
| The power supply lines supply the switching devices and
load feeders in the ECOFAST system with 400 V AC. The power supply is a
linear power bus. The power bus can be configured in different ways: |
 |
Prefabricated lines between the devices |
 |
Special adapters can be used to connect a feeder
anywhere in a standard cable |
| Motor supply leads are used to connect the motor to the
switching or control unit. |
 |
 |
|
| · |
Lines for supplying and conducting power
(power bus) |
| · |
Motor supply leads (cross-section of 1.5 mm2, 7 or 11
pins) |
| · |
Different line cross-sections (2.5 and 4 mm2), number
of cores (5 and 7 pins) for the power bus |
| · |
Prefabricated (at both ends/at one end) in any length
for the power and motor supply leads |
| · |
Power T-clamp connector for quickly connecting devices
to the power bus at any point (alternative to prefabricated cables during
construction) |
| · |
To further enhance the ECOFAST range: our system partner
is now offering new power cables that are halogen-free, oil-resistant,
shielded, can be used in trailing cable installations and comply with
UL/CSA certification |
|
| · |
Less time and effort involved in cabling |
| · |
Less installation errors |
| · |
Expanded area of application for ECOFAST due
to power cables with UL/CSA-certifiication |
| · |
Installation without conduits, etc. due to cable tray and
trailing cable capability |
| |
|
|
|
All about Connection Technology and Accessories
|
|