Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Power and Control Module
Switching and Control Devices
Motor Starter as Individual Device
Motor Starter as Modular Solution
Starter Integrated in the Motor
AC Frequency Converter as Individual Units
AC Frequency Converter as Modular Solution
AC Frequency Converter Integrated into the Motor
Peripheral Devices
Motors / Geared Motors
Selective Blocks
Connection Technique
Software
Solutions



AC Frequency Converter as Individual Units (Micromaster MM411) 

· AC frequency converter up to 3 kW
· With optional brake contact
· With optional filter
· With integrated digital inputs
· For PROFIBUS-DP (FO or RS 485) or AS-Interface
· For mounting close to the motor
 

More Info

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use