Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Master
Slaves
Power Supply Units
Accessories
Repeaters
Extension Plugs
Adressing Units
Analyzers
Shaped Cables
M12 Branches
Flat Cable Distributors
Diagnostics
Success Stories

Repeaters

The AS-Interface Repeater is used to extend the expansion of an AS-Interface segment by 100m. Several repeaters can be switched in parallel, or up to 2 repeaters in series, enabling the maximum expansion of an AS-Interface network to be increased from normally 100m to as much as 500m or in combination with the Extension Plug up to 600m. The repeater has the same design as the housing of the AS-Interface compact modules K45, which are particularly easy to use and boast the proven high degree of protection.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use