Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Master
Slaves
Power Supply Units
Accessories
Repeaters
Extension Plugs
Adressing Units
Analyzers
Shaped Cables
M12 Branches
Flat Cable Distributors
Diagnostics
Success Stories

Extension Plug and Extension Plug Plus

The AS-Interface Extension Plug allows an AS-Interface segment to be extended to max. 200 m. Thanks to the M12 connection, it can be simply and quickly connected to the AS-Interface branch in degree of protection IP67.
An integrated undervoltage detection function monitors the AS-Interface voltage; an LED indicates if the voltage falls below a specific value.
The maximum possible cable length can be again increased to 600 m by using a combination with repeaters.
The additional version – the Extension Plug Plus – signals the undervoltage diagnostics signal directly to a PLC. To implement this, an AS-Interface slave is integrated here that directly signals undervoltage conditions to the master using standard data transfer.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use