WinCC flexible/ProTool
AS-Interface provides extensive diagnostics data that the SIMATIC STEP7 system
can immediately read-out with a low amount of associated resources. This data
can be linked into the STEP7 program to respond to plant or system states and/or
can be output on an Operator Panel for fast troubleshooting.
A fully functional package is available for this
purpose with function blocks for S7-300/400 and pre-defined screens for the OP270/TP270
and OP270/TP270 and OP177 color/TP177 icolor graphic displays in the 6" and
10" versions. The screens can be appropriately scaled through
WinCC flexible for other screen sizes. The graphics include diagnostics data
from AS-i master and slaves and also display the AS-i safety monitor state. It
goes without saying that the screens are also available for the ProTool configuring
tool.
WinCC ASIsafe Diagnosis
WinCC Master Slave Diagnosis |