Transline HMI PRO
Especially designed for using AS-Interface in tool machines, the Transline HMI
PRO operator software package supports extensive diagnostics of the AS-Interface
network but at the same time is easy to handle.
The plant or system can be simply engineered in
a standard fashion due to the fact that pre-configured screens have now been
integrated – also for the AS-Interface safety monitor. A standard operator
interface now makes it simpler to control a wide range of machines. The user
is provided with a fast overview from where he can call-up detailed information
on all of the plant and system components.
Now, all of the diagnostics information of the safety monitor can be graphically
displayed at the HMI operator interface via the control (PLC) at any time – and
in addition to the master diagnostics (when the slave fails etc.).
Safety monitor diagnostics data
AS-Interface Master and slaves diagnostics data |