Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Master
Network Transitions
Slaves
Modules for Use in the Field
K60 Compact Modules
K60 Analog Compact Modules
K60 ATEX-certified Compact Modules
K60R Compact Modules
K60 Data Couplers to IP 67
K45 Compact Modules
K20 Compact Modules
Modules for Use in the Electrical Cabinet
Modules with Special Function
Motor Starters for Use in the Field, High Degree of Protection
Motor Starters for Use in the Control Cabinet
3SB3 Pushbuttons and Indicator Lights
8WD4 Signaling Columns
Power Supply Units
Accessories
Diagnostics
Success Stories

K60 Compact Modules in IP65/67

The digital K60 compact modules for AS-Interface – like all other compact modules for AS-Interface – offer optimum handling characteristics and user-friendliness. They enable extremely short assembly and commissioning times for the user. Assembly of the K60 modules is made easy by a mounting plate which accommodates the AS_Interface shaped cables. Addressing of the K60 modules is possible via an address socket in the compact module. Addresses can also be assigned in the assembled state.
The K60 compact modules are available in degree of protection IP 65/67/68 and IP69K. Depending on the requirement, various variants with differing numbers of inputs and outputs can be used. Modules with 8 inputs or 4 outputs are available (depending on the design, the sensors are supplied with power either from the yellow AS-i cable or the black Uaux cable).
Actuators and sensors can be connected easily and reliably to the K60 compact modules via the relevant M12 connectors.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
All about I/O Modules for Operation in the Field, High Degree of Protection
3D Animation
Compact Module K60