Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Master
Network Transitions
Slaves
Modules for Use in the Field
Modules for Use in the Electrical Cabinet
Modules with Special Function
Motor Starters for Use in the Field, High Degree of Protection
M200D AS-i Basic Motor Starters
Frequency Converter SINAMICS G110D
ECOFAST Motor Starters
MCU Motor Starters
3RK Motor Starters, DC 24-V
Motor Starters for Use in the Control Cabinet
3SB3 Pushbuttons and Indicator Lights
8WD4 Signaling Columns
Power Supply Units
Accessories
Diagnostics
Success Stories

MCU Motor Starters with AS-i Bus (Plastic Enclosure)

SIRIUS MCU motor starters with an AS-i bus connection. This motor starter type offers an economical solution for controlling and motoring conveyor belts, pumps, fans, or compressors via the AS-i bus. The high IP55 degree of protection permits distributed installation in the field and cuts out the need for a cabinet.
Benefits at a glance
Clear product range for every application
Plastic enclosure
Optionally with a repair switch (black) or a main switch (red/yellow)
Available either as a direct starter up to 12 A or as a reversing starter
Proven basic functions
Comprehensive motor protection thanks to integrated overload and short-circuit protection with SIRIUS 3RV circuit breakers
Inexpensive M-screw connection used for the cable
Easy installation with M12 connection for AS-i and external auxiliary voltage (24 V DC)
Simple communication and monitoring
Communication via AS-Interface 2I/2O (31 addressable slaves)
Transparent plastic enclosure (for monitoring the AS-i status LED) allows faster diagnosis of errors and increased system availability
Optional sensor input at an M12 socket means increased flexibility of the plant structure
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use