Wherever
seamless integration of ASIsafe in Safety Integrated is a requirement, the DP/AS-i
F-Link to Spec 3.0 is the solution. It collects the signals from binary safety
sensors at the field level and passes them on to the higher-level Profibus. For
the first time, worldwide, this device creates an optimized connection between
ASIsafe and PROFIsafe.
Advantages at a
glance
Top quality product to close the gap in bus-based safety technology
Safety signals from, for example, emergency stop pushbuttons, door closures
and light curtains are collected in the field and transferred to the higher-level
fail-safe PLC
Several ASIsafe networks spanning more than one cell can be elegantly combined
AS-i master with all the new features, according to AS-i Spec. 3.0
Time savings during project engineering, start-up and service thanks to total
integration in STEP7 Distributed Safety
For the first time ASIsafe slaves can be handled as well as Profisafe slaves