The
DP/AS-i LINKs Advanced are a PROFI- BUS DPV1-slave (according to EN 50 170) and
AS-i master (according to AS-i Spec. 3.0 according to EN 50 295 and IEC 62026-
2). This allows data to be transparently accessed on AS-Interface from PROFIBUS
DP. It is either available as single or double master and is therefore ideally
suited for distributed architectures and to connect an AS-Interface network to
higher-level bus systems.
Two versions of the DP/AS-i LINK Advanced are available:
Device with one AS-Interface segment (single master)
Device with two AS-Interface segments (double master)
Advantages at a glance
Convenient TIA linking of AS-Interface
Integral Ethernet port permits Web interface diagnostics
and reduces the number of external switch ports
Complete commissioning and diagnostics on site without additional
tools, and with low time requirements
Convenient commissioning and diagnostics using free standard
tools
Use of high quantity frameworks thanks to AS-i double master
Independence of the two AS-i segments on the double master
offers high plant availability