The SIRIUS 3RA6 compact starter can be connected to AS-Interface simply by plugging
in the optional AS-i mounting module and is thus optimally integrated in Totally
Integrated Automation.
The yellow two-wire AS-i cable can be used to transmit the status and diagnostics messages of the 3RA6 compact starter to the controller in a fast and simple manner – and with minimum wiring overhead.
The advantages at a glance
Extremely simple wiring of physically distributed actuators
Extremely simple integration in AS-Interface as installation of optional AS-i mounting module requires no tools
AS-i mounting module with A/B technology enables linking of up to 62 SIRIUS compact starters with AS-Interface
Standardized assignment of inputs and outputs keeps software programming overhead low
AS-i mounting module optionally available with 2 locally acting inputs for safe shutdown
Integration in Totally Integrated Automation