Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Safety Monitors
Safety Modules
K45F Compact Modules
K20F Compact Modules
S22,5F SlimLine Modules
3SF1, 3SF3 Position Switches
3SF2 Cable-
operated Switches
Light Curtains and Arrays
LS4 Laser Scanners
EMERGENCY-STOP Pushbuttons
3SF5 F-Adapters
Master
Slaves
Power Supply Units
Accessories
Diagnostics
Success Stories

K45F Compact Modules

The family of safe K45F compact modules features a number of different versions:
Compact modules K45F for connection of conventional (mechanical) switches/safety sensors with either two safe inputs, two standard outputs or four safe inputs. In applications up to Category 2 / SIL1 both inputs can be assigned separately; if Category 4 / SIL 3 is required, a two-channel input is available on the module.
Compact modules K45F LS (light sensor) specially for connection of electronic switches/safety sensors with testing semiconductor outputs (electro-sensitive protective equipment) such as active, opto-electronic standard light arrays and light curtains. Either a light curtain of type 2 (IEC/EN61496) or light curtain of type 4 can be connected. Both transmitters and receivers are supplied with power via the yellow AS-i cable. Accessories include the matching sensor cables and optionally a separate transmitter supply module.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use