Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Safety Monitors
Safety Modules
3SF1, 3SF3 Position Switches
3SF2 Cable-
operated Switches
Light Curtains and Arrays
LS4 Laser Scanners
EMERGENCY-STOP Pushbuttons
3SF5 F-Adapters
Master
Slaves
Power Supply Units
Accessories
Diagnostics
Success Stories

3SF2 Cable-operated Switches

Cable-operated switches are used, for instance, to monitor plant and equipment sections that are especially hazardous. The cable-operated switches for AS-Interface with degree of protection IP65 can be used up to Category 4 according to EN 954-1 and SIL3 according to IEC 61508.
The range of cable-operated switches is only limited by the length of the cable itself. This means that also large plants and systems can be secured.
Device versions are available with separate actuators or with tumblers and with plastic-clad or metal enclosures.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use