Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Safety Monitors
Safety Modules
3SF1, 3SF3 Position Switches
3SF2 Cable-
operated Switches
Light Curtains and Arrays
LS4 Laser Scanners
EMERGENCY-STOP Pushbuttons
3SF5 F-Adapters
Master
Slaves
Power Supply Units
Accessories
Diagnostics
Success Stories

Components for ASIsafe

The concept ASIsafe (AS-Interface Safety at Work) enables the integration of fail-safe components to an AS-Interface network, such as:
Emergency stop push buttons
Safety door switches or
Safety light arrays
These are fully compatible with the renowned AS-Interface components (masters, slaves, power supply units, etc.) in accordance with EN 50 295 and can be operated together on the yellow AS-Interface wiring.
Depending on your individual requirements, you can choose between the "small" local ASIsafe Solution (standard PLC, standard AS-i Master and ASIsafe safety monitor) and cross-cell, plant-wide ASIsafe integration using the DP/AS-i F-Link, as transition from ASIsafe to PROFIsafe under a fail-safe controller (ASIsafe Solution PROFIsafe).
Siemens offers you the full range of components required to set up a safe AS-Interface network.
Advantages at a glance
Safe and standard data on a single bus
ASIsafe Solution local: stand-alone solution using the ASIsafe safety monitor
ASIsafe Solution PROFIsafe: linking of ASIsafe to PROFIsafe using the DP/AS-i F-Link
Allows the grouping of safer signals
Simple system configuration through standardized AS-Interface technology
Quick and easy expansion of existing systems
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
Related Topics
Safety Integrated