Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Master
Slaves
Modules for Use in the Field
Modules for Use in the Electrical Cabinet
SlimLine Modules
F90 Modules
Flat Modules
Connections for LOGO!
Load Feeder Modules
Modules with Special Function
IP65/67 Motor Starters and Load Feeders
IP20 Motor Starters and Load Feeders
3SB3 Pushbuttons and Indicator Lights
8WD4 Signaling Columns
Power Supply Units
Accessories
Diagnostics
Success Stories

SlimLine Modules S22,5 and S45

The "SlimLine" series of modules with degree of protection IP20 are just 22.5 mm wide and free up space in electrical cabinets and in distributed local enclosures. Standard sensors/actuators can be connected using screw or spring-loaded terminals. The modules can either be mounted on a mounting rail or screwed in place using the appropriate accessories. SlimLine modules have LEDs at the front to indicate the state of the device.
S45 cabinet modules are also available in compliance with AS-i Spec. 3.0 with 4 inputs and 4 outputs. This means that 248 inputs and also 248 outputs can be operated in an AS-Interface network under a Spec. 3.0 master.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about I/O Modules for Operation in the Control Cabinet