Position Switches with ASIsafe
SIRIUS detection devices are the ideal basis
for networked systems within your plant. The individual components can be easily
integrated into the AS-Interface network. The reason is clear: All components
are fully compatible according to IEC 62026-2 with the standard AS-Interface
components such as master, slaves, power packs, etc., and can be operated jointly
on the yellow AS-Interface cable. We can provide you with all the components
you require for establishing a safe AS-Interface network.
Our new generation
of switches facilitates fast and easy connection to the AS-i network, since:
 The entire ASIsafe electronics are integrated in the enclosure
 Connection to the AS-Interface system is via the M12 connector
Direct integration of the safety position switch with tumbler
into the AS-i network means that the data cable has a current requirement of
just ≤ 170 mA
|